This product is no longer offered by Oriental Motor, please contact your local sales office.

Specifications

Product Line

Oriental Motor®

Motor Type

Induction

Motor Frame Size

2.36 in. sq.

Output Power

6 W (1/125 HP)

Voltage (VAC)

Single-Phase 220/230 VAC

Frequency (Hz)

60 50

Gear Ratio (X:1)

60 :1

Shaft/Gear Type

Parallel Shaft Gearhead

Type

Lead Wire

Rated Torque (lb-in)

22 [50 Hz] 18.5 [60 Hz]

Rated Speed (rpm)

25 [50 Hz] 30 [60 Hz]

Permissible Load Inertia

850 oz-in2

RoHS Compliant

No

Safety Standards

UL CSA EN CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead.

Insulation Class

Class B (266ºF [130ºC])

Overheat Protection

Impedance protection

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% maximum (noncondensing)

Degree of Protection

IP20

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved