This item is scheduled to be discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Motor Type

- Motorized Cylinder

Actuator Frame Size

- 2.36 in. (W) x 2.36 in. (H)  60 mm (W) x 60 mm (H)  

Power Input

- DC

Guide

- Equipped

Electromagnetic Brake

- Not Equipped

Motor Location

- Reversed Motor Type

Dynamic Permissible Moment

- MP: 19.5 lb-in
MY: 19.5 lb-in
MR: 11.5 lb-in  
MP: 2.2 N·m
MY: 2.2 N·m
MR: 1.3 N·m  

Static Permissible Moment

- MP: 69.0 lb-in
MY: 69.0 lb-in
MR: 26.6 lb-in  
MP: 7.8 N·m
MY: 7.8 N·m
MR: 3.0 N·m  

Lead

- 0.47 in.12 mm

Stroke

- 1.97 in.50 mm

Drive Method

- Ball Screw

Max. Speed

- 23.62 in/s600 mm/s

Thrust

- ~44.96 lb  ~200 N  

Push Force

- 89.92 lb  400 N  

Max. Horizontal Transportable Mass

- ~66.14 lb  ~30 kg  

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- ±0.0008 in.±0.02 mm

RoHS Compliant

- Yes

Return Policy

- This product cannot be cancelled or returned once the order has been processed.


 

 


 

 

 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved