Product Line
|
-
VEXTA®
|
Motor Type
|
-
IP65 Rated Closed Loop
|
Speed-Torque Characteristics
|
-
Speed - Torque Characteristics
|
Holding Torque
|
-
560 oz-in4 N·m
|
Frame Size
|
-
3.35 in85 mm
|
Power Supply
|
-
Single-Phase 100-115 VAC
|
Type
|
-
IP65 Rated
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Gear Type
|
-
No Gearhead
|
Feedback Device (Motor)
|
-
Resolver
|
Electromagnetic Brake
|
-
Not Equipped
|
Resolution Setting: 1000 P/R
|
-
0.36 °/Pulse
|
Rotor Inertia
|
-
14.8 oz-in²2710x10-7 kg·m²
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CSA EN CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Maximum Input Pulse Frequency
|
-
250 kHz (When the pulse duty is 50%)
|
Control Command
|
-
Pulse Train Input
|
Insulation Resistance
|
-
[Motor] 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings and frame-electromagnetic brake windings. [Driver] 100 MΩ when measured by a 500 VDC megger between the frame-power supply input terminal and I/O-Power supply input terminal.
|
Insulation Class
|
-
[Motor] Class B [266ºF (130ºC)] [UL/CSA: Recognized as Class A 221ºF (105ºC)]
|
Dielectric Strength (Motor)
|
-
Sufficient to withstand the following for one minute: Frame-Windings 1.0 kV 50 Hz, Frame-Electromagnetic brake windings 1.0kV 50 Hz
|
Dielectric Strength (Driver)
|
-
Sufficient to withstand for 1 min. - Frame-Power supply input terminal 1.5 kV 50 or 60 Hz, I/O-Power supply input terminal 2.3 kV 50 or 60 Hz
|
Ambient Temperature Range
|
-
[Driver] 32ºF ~ 122ºF (0ºC ~ 50ºC) [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Operating Atmosphere
|
-
No corrosive gases.
|
Components
|
-
ASM911AAT (Motor) ASD30E-A (Driver)
|
Static Angle Error
|
-
±5 minutes
|
Shaft Runout
|
-
0.002 in. (0.05 mm) T.I.R.
|
Concentricity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Perpendicularity
|
-
0.003 in. (0.075 mm) T.I.R.
|