Product Line
|
-
VEXTA®
|
Motor Type
|
-
Closed Loop
|
Speed-Torque Characteristics
|
-
![](/ImgSmall/stc-asc46_k.jpg) Graph
|
Holding Torque
|
-
42 oz-in0.3 N·m
|
Frame Size
|
-
1.65 in42 mm
|
Power Supply
|
-
24 VDC
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Gear Type
|
-
No Gearhead
|
Feedback Device (Motor)
|
-
Resolver
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.36 °/Pulse
|
Rotor Inertia
|
-
0.37 oz-in²68x10-7 kg·m²
|
Safety Standards
|
-
UL CSA CE
|
CE Marking
|
-
EMC Directives
|
Components
|
-
ASM46AK (Motor) ASD18A-K (Driver)
|
Maximum Input Pulse Frequency
|
-
250 kHz (When the pulse duty is 50%)
|
Control Command
|
-
Pulse Train Input
|
Insulation Resistance (Motor)
|
-
100 MΩ minimum when measured by a 500 VDC megger between the Frame-Windings
|
Insulation Resistance (Driver)
|
-
100 M Ω minimum when measured by a 500 VDC megger between the Heat sink-Power supply input terminal
|
Dielectric Strength (Motor)
|
-
Sufficient to withstand the following for one minute: Frame-Windings 0.5 kV 50 or 60 Hz
|
Dielectric Strength (Driver)
|
-
Sufficient to withstand the following for one minute: Heat sink-Power supply input terminal 0.5 kV 50 or 60 Hz
|
Insulation Class
|
-
[Motor] Class B [266ºF (130ºC][UL/CSA: Recognized as Class A 221ºF (105ºC)]
|
Ambient Temperature Range
|
-
[Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC) (nonfreezing) [Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Operating Atmosphere
|
-
No corrosive gases, dust, water or oil.
|
Static Angle Error
|
-
±5 minutes
|
Shaft Runout
|
-
0.002 in. (0.05 mm) T.I.R.
|
Concentricity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Perpendicularity
|
-
0.003 in. (0.075 mm) T.I.R.
|