This product has been discontinued, please contact your local sales office for more information.

Product Line Updates

Specifications

Product Line

- Oriental Motor®

Motor Type

- Reversible

Motor Frame Size

- 1.65 in. sq.

Output Power

- 1 W (1/750 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Round Shaft (No Gearhead)

Type

- Lead Wire

Rated Torque (lb-in)

- 0.07

Rated Speed (rpm)

- 1200

RoHS Compliant

- No

Safety Standards

- UL CSA CCC

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 167ºF (75ºC) or less measured by the resistance change method after rated motor operation.

Insulation Class

- UL/CSA Standard Class A [221ºF (105ºC)] EN Standard Class E [248ºF (120ºC)]

Overheat Protection

- Impedance protection

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- IP20

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved