This product is no longer offered by Oriental Motor, please contact your local sales office.

Specifications

Product Line

- Oriental Motor®

Motor Type

- Reversible

Motor Frame Size

- 3.54 in. sq.

Output Power

- 90 W (1/8 HP)

Voltage (VAC)

- Single-Phase 220/230 VAC

Frequency (Hz)

- 60 50

Shaft/Gear Type

- Round Shaft (No Gearhead)

Type

- Lead Wire

Rated Torque (lb-in)

- 6.44 [50 Hz] 5.31 [60 Hz]

Rated Speed (rpm)

- 1200 [50 Hz] 1450 [60 Hz]

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to aluminum heat radiation plate (7.87 in. x 7.87 in.) [0.20 in. (thickness)].

Insulation Class

- Class B (266ºF [130ºC])

Overheat Protection

- Built-in thermal protector (Automatic return type). Operating temperature, open: 266ºF ± 9ºF (130ºC ± 5ºC) close: 179.6ºF ± 27ºF (82ºC ± 15ºC)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- IP20

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved