Brushless motor and speed control unit provide space savings, easy wiring and simple operation.
- Easy connection and simple operation
- Thin and compact
- Wide speed range and constant torque
Unit of Measure
Specifications
Return Policy |
-
This product cannot be cancelled or returned once the order has been processed. |
Product Line |
-
VEXTA® |
Motor Type |
-
Brushless DC Motor |
Motor Frame Size |
-
2.36 |
Output Power |
-
10 W (1/75 HP) |
Power Supply |
-
Single-Phase 100-115 VAC |
Gear Ratio (X:1) |
-
15 |
Shaft/Gear Type |
-
Parallel Shaft Gearhead |
Variable Speed Range (r/min) |
-
6.7 ~ 133 |
Rated Torque (lb-in) |
-
5.30 |
Permissible Load Inertia |
-
77 |
Components |
-
AXUD10A (Control Unit) AXUM210-GN (Motor) 2GN15KA (Gearhead) |
RoHS Compliant |
-
No |
Safety Standards |
-
UL CSA EN CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from ex |
CE Marking |
-
Low Voltage Directives EMC Directives |
Acceleration/Deceleration Time |
-
0.5 ~ 10 sec. (at 2000 r/min with no load) set by a potentiometer. |
Control System |
-
Speed potentiometer on front panel. |
Insulation Class |
-
Class E (248ºF [120ºC]) |
Insulation Resistance |
-
[Motor] 100 MΩ or more when 500 VDC is applied between the windings and the frame. [Control Unit] 100 MΩ or more when 500 VDC is applied between the power supply input terminal and the ground terminal, and between the power supply input terminal and the I/O terminal. |
Dielectric Strength |
-
[Motor] Sufficient to withstand 1500 VAC at 50 Hz applied between the windings and the frame. [Control Unit] Sufficient to withstand 1.8 kVAC at 50 Hz applied between the ground terminal and the power supply input terminal for 1 minute, and 3 kVAC at 50 Hz applied between the ground terminal and the I/O terminal for 1 minute. |
Ambient Temperature Range |
-
[Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC), nonfreezing |
Ambient Humidity |
-
85% maximum (noncondensing) |
Operating Atmosphere |
-
No corrosive gases or dust |
Degree of Protection |
-
[Motor] IP65 (except for mounting surface) [Control Unit] IP10 |
List Price |
-
$369.00 |
Features
Speed Control Method (Select one of the following) |
-
Panel mounted potentiometer |
Number of Speed Settings |
-
1 |
Instantaneous Stop |
-
Yes |
Multi-Axes Control |
-
No |
Alarm Output |
-
Yes |
Position Control Mode |
-
No |
Torque Limit Control |
-
No |
Vertical Drive (Gravitational Operation) |
-
No |
Max. Extension Length (m) |
-
10.5 |