Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- GTR Series |
Motor Type |
- Induction |
Frame Size |
- 8.74 in222 mm |
Output Power |
- 1/2 HP |
Voltage (VAC) |
- Single-Phase 230 VAC |
Frequency (Hz) |
- 60 50 |
Shaft/Gear Type |
- Right-Angle Hollow Shaft Gearhead |
Gear Ratio (X:1) |
- 160 :1 |
Mount |
- Hollow Shaft |
Output Shaft Diameter |
- 1-1/4 in. |
Type |
- Terminal Box |
Electromagnetic Brake |
- Not Equipped |
Rated Torque |
- 2389 lb-in 269.9 N·m |
Rated Speed (rpm) |
- 10.60 |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directive |
Insulation Class |
- Class F |
Degree of Protection |
- IP40 |
Full Load [nmotor] |
- 1730 RPM |
Full Load Current [Imotor] |
- 3.5 A |
Starts per Minute |
- 6 |
Type (Brother) |
- F3 |
Frame (Brother) |
- 35 |
|
|