This item has been discontinued, please contact Technical Support for replacement.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Brother Gearmotors

Motor Type

- Induction

Output Power

- 3 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Mount

- Hollow Shaft

Output Shaft Diameter

- 2 in.

Type

- Terminal Box

Electromagnetic Brake

- Not Equipped

Rated Torque

- 8530 lb-in  964 N·m  

Rated Speed (rpm)

- 18

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directive

Insulation Class

- Class V

Degree of Protection

- IP44

Full Load [nmotor]

- 1750 RPM (208 V)
1770 RPM (230 V)
1770 RPM (460 V)

Full Load Current [Imotor]

- 8.3 A (208 V)
7.9 A (230 V)
4 A (460 V)

Starts per Minute

- 10

Type (Brother)

- F3

Frame (Brother)

- 55

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved