This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Lead Time

Lead Time

- This product has been discontinued. Please contact your local sales office for replacement.

Specifications

Product Line

- VEXTA®

Motor Type

- 5-Phase Full/Half-Step

Motor Frame Size

- 1.65 in. sq.

Power Supply

- 24 VDC

Gear Ratio (X:1)

- 20 :1

Shaft/Gear Type

- TH Geared

Shaft

- Single

Step Angle

- 0.036 °

Maximum Holding Torque (lb-in)

- 13.20

Permissible Speed Range (r/min)

- 0 ~ 90

Rotor Inertia (oz-in2)

- 0.191 oz-in2

Components

- CSD5807N-T (Driver) PK543NAWA-T20 (Motor)

RoHS Compliant

- No

Safety Standards

- UL CE

CE Marking

- EMC Directives

Insulation Resistance

- [Motor] 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the motor coils and casing.

Dielectric Strength

- [Motor] Sufficient to withstand 1 kV, 60 Hz applied between the motor coils and casing for 1 minute under normal temperature and humidity.

Insulation Class

- [Motor] Class B [266°F (130°C)], Recognized as Class A [221°F (105°C)] by UL and CSA standards.

Ambient Temperature Range

- [Driver] 32°F ~ 104°F (0°C ~ 40°C) (nonfreezing) [Motor] 14°F ~ 122°F (-10° ~ 50°C) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.

Temperature Rise

- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at standstill, five phases energized).

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved