This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Specifications

Motor Type

- 2-Phase Full/Half-step

Motor Frame Size

- 3.35 in. sq.

Power Supply

- 24/36 VDC

Shaft/Gear Type

- Round Shaft (No Gearhead)

Type

- Standard

Shaft

- Single

Step Angle

- 1.8 °

Maximum Holding Torque (lb-in)

- 58.1

Rotor Inertia (oz-in2)

- 22 oz-in2

Components

- PK2913-02AA (Motor) CSD2140T (Driver)

RoHS Compliant

- Yes

Insulation Resistance

- [Motor] 100 MΩ under normal temperature and humidity, when measured by a 500 VDC megger between the motor coils and casing.

Dielectric Strength

- [Motor] Sufficient to withstand 1.0 kV, 60 Hz applied between the motor coils and casing for 1 minute, under normal temperature and humidity.

Insulation Class

- [Motor] Class B [266°F (130°C)]

Ambient Temperature Range

- [Driver] 32°F ~ 104°F (0°C ~ 40°C) (nonfreezing) [Motor] 14°F ~ 122°F (-10° ~ 50°C) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.

Temperature Rise

- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at standstill, two phases energized).

Shaft Runout

- 0.002 in (0.05 mm) T.I.R. at top of output shaft

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Stop Position Accuracy

- ±2 arc minutes (±0.034º)

Radial Play

- 0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)

Axial Play

- 0.003 in (0.075 mm) max. of 2.2 lb. (10 N)

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved