This product has been discontinued, please contact your local sales office for more information.

Specifications

Motor Type

- Hollow Rotary Actuator

Type

- Standard

Frame Size (in. sq.)

- 2.36

Power Supply

- 24 VDC

Current

- 1.0 A

Shaft

- Double

Permissible Torque (lb-in)

- 7.9

Maximum Holding Torque (lb-in)

- 3.9

Inertial Moment (oz-in2)

- 24

Permissible Speed (r/min)

- 200

Resolution

- 18000 P/R (Resolution Setting: 0.02º/pulse [1000] [X1]) 180000 P/R (Resolution Setting: 0.002º/pulse [1000] [X10]) 9000 P/R (Resolution Setting: 0.04º/pulse [500] [X1]) 90000 P/R (Resolution Setting: 0.004º/pulse [500] [X10])

Repetitive Positioning Accuracy (arc sec)

- ±15 (±0.004º)

Lost Motion (min)

- 2 (0.033º)

Angle Transfer Error (min)

- 4 (0.067º)

Permissible Thrust Load (lb)

- 22

Permissible Moment Load (lb-in)

- 17.7

Parallelism of Output Table (in.)

- 0.002

Components

- ASD10A-K (Driver) DGM60-ASBK (Actuator)

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- EMC Directives

Insulation Class

- [Motor] Class B (266ºF [130ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Insulation Resistance

- [Motor] 100 MΩ minimum when measured by a 500 VDC megger between the Frame - Motor and Sensor Windings. [Driver] 100 MΩ when measured by a 500 VDC megger between the Heat Sink - Power Supply Terminal.

Dielectric Strength (Motor)

- Sufficient to withstand the following for 1 minute: Frame - Motor and Sensor Windings 0.5 kV 50 Hz or 60 Hz

Dielectric Strength (Driver)

- Sufficient to withstand the following for 1 minute: Heat sink - Power supply input terminal 0.5 kV 50 Hz or 60 Hz

Ambient Temperature Range

- [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC) (nonfreezing), 32ºF ~ 104ºF (0ºC ~ 40ºC) when home-sensor set is attached. [Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing).

Ambient Humidity

- 85% or less (noncondensing)

Degree of Protection

- [Driver] IP00 [Motor] IP40 (IP20 for motor connector)

List Price

-
$1,409.00

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved