NOTE:
|
-
*Denotes Specifications for Fan Unit.
|
Product Line
|
-
ORIX®
|
Fan Type
|
-
Axial Flow
|
Frame Size
|
-
6.77 in172 mm
|
Thickness
|
-
2.01 in.51 mm
|
Function
|
-
Low Speed Alarm - Contact
|
Type
|
-
Connector
|
Power Supply*
|
-
24 VDC
|
Current*
|
-
0.7 A
|
Speed (r/min)*
|
-
3200
|
Max. Air Flow
|
-
212 CFM 6 m3/min
|
Max. Static Pressure
|
-
0.549 inH2O 137 Pa
|
Noise Level*
|
-
47 db (A)
|
Components
|
-
MDS1751-24BH (Fan Unit) FG17D (Finger Guard) M4 x 70 mm (2.76 in.) (Mounting Screws)
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
IEC UL CSA CE
|
CE Marking
|
-
EMC Directives
|
Insulation Resistance
|
-
10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.
|
Dielectric Strength
|
-
Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.
|
Temperature Rise
|
-
9ºF (5ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.
|
Insulation Class
|
-
Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.
|
Overheat Protection
|
-
Built-in Overheat Protection Circuit
|
Ambient Temperature Range
|
-
14ºF ~ 140ºF (-10ºC ~ 60ºC)
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Alarm Type
|
-
Contact
|
Alarm Activation Speed
|
-
1800 ± 400 r/min
|
Output Mode
|
-
Relay output
|
Output Condition
|
-
Normal operation: Contact ON Alarm output: Contact OFF
|
Maximum Rating
|
-
Maximum applied voltage: 30 VDC max. Maximum current: 30 mA max.
|
Delay Function
|
-
Built-in starting delay time: 10 sec. max. (The alarm function starts monitoring within 10 seconds after the power is turned on.)
|
Circuit Connection
|
-
Circuit Connection
|