This item has been discontinued, please contact Technical Support for replacement.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Brother Gearmotors

Mount

- Flange Mount

Input Flange

- NEMA 180TC

Input Power

- 3 HP

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 50 :1

Output Shaft Diameter

- 1-1/2 in.

Output Shaft Speed (1800 r/min input)

- 36

Torque (1800 r/min input)

- 4495.8 lb-in

Overhung Load (OHL)

- 265 lbs

Type (Brother)

- F3

Frame (Brother)

- 50

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved