This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

Lead Time

- This product has been discontinued. Please contact your local sales office for replacement.

Specifications

Product Line

- LIMO™

Motor Type

- Motorized Cylinder

Power Supply

- 24 VDC

Type

- Basic

Electromagnetic Brake

- Equipped

Max Speed (mm/s)

- 300

Max Thrust Force (N)

- 45 [100 mm/s]
40 [200 mm/s]
23 [300 mm/s]

Push Force (N)

- 45

Max. Transportable Mass - Vertical (kg)

- 4.5 [100 mm/s]
4 [200 mm/s]
2 [300 mm/s]

Resolution (mm)

- 0.015

Stroke (mm)

- 100

Controller

- Absolute

Components

- EZMC36A (Controller) EZC4-10M (Cylinder)

RoHS Compliant

- No

Safety Standards

- CE

Insulation Resistance

- 100 MΩ minimum when measured by a 500 VDC megger between the Windings and Case.

Dielectric Strength

- Sufficient to withstand 0.5 kV, 50Hz for one minute between the Windings and Case.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

CE Marking

- EMC Directives

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved