This product is no longer offered by Oriental Motor, please contact your local sales office.

EZ Limo

Lead Time

Lead Time

- This product has been discontinued. Please contact your local sales office for replacement.

Specifications

Product Line

- LIMO™

Motor Type

- Motorized Cylinder

Power Supply

- Single-Phase 100-115V

Type

- High-Speed

Electromagnetic Brake

- Not Equipped

Max Speed (mm/s)

- 600

Max Thrust Force (N)

- 200 [400 mm/s]
73 [600 mm/s]

Push Force (N)

- 200

Resolution (mm)

- 0.01

Stroke (mm)

- 50

RoHS Compliant

- No

Safety Standards

- CE

Insulation Resistance

- 100 MΩ minimum when measured by a 500 VDC megger between the Windings and Case.

Dielectric Strength

- Sufficient to withstand 1.5 kV, 50Hz for one minute between the Windings and Case.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

CE Marking

- Low Voltage Directives EMC Directives

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved