This product is no longer offered by Oriental Motor, please contact your local sales office.
Specifications
Return Policy |
-
This product cannot be cancelled or returned once the order has been processed. |
Motor Frame Size |
-
3.54 |
Output Power |
-
120 W (1/6 HP) |
Power Supply |
-
Single-Phase 100-115 VAC |
Gear Ratio (X:1) |
-
30 |
Shaft/Gear Type |
-
Parallel Shaft Gearhead |
Rated Torque (lb-in) |
-
91 |
Variable Speed Range (r/min) |
-
10 ~ 100 |
Permissible Load Inertia |
-
4900 |
Components |
-
GFB5G30 (Gearhead) FBLM5120W-GFB (Motor) FBLD120AW (Driver) |
RoHS Compliant |
-
Yes |
Safety Standards |
-
UL CSA EN CE |
CE Marking |
-
Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from ex |
Acceleration/Deceleration Time |
-
0.5 ~ 15 sec. (at 3000 r/min) |
Control System |
-
Any one of the following methods: 1. By built in potentiometer (1 piece) 2. By external potentiometer (20 kΩ 1/4 W) 3. By DC voltage control (0 ~ 5 VDC) |
Insulation Class |
-
Class E [248ºF (120ºC)] |
Insulation Resistance (Motor) |
-
100 MΩ or more when 500 VDC megger is applied between the windings and the frame. |
Insulation Resistance (Driver) |
-
100 M Ω or more when 500 VDC megger is applied between the power supply input terminal and the Protective Earth terminal, between the power supply input terminal and the I/O terminal after continuous operation under normal ambient temperature and hu |
Dielectric Strength |
-
[Motor] Sufficient to withstand 1500 VAC at 50 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. [Driver] Sufficient to withstand 1.8 kV (3kV) at 50 Hz applied between the power supply input terminal and the Protective Earth terminal (I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
-
32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing |
Ambient Humidity |
-
85% maximum (noncondensing) |
Operating Atmosphere |
-
No corrosive gases or dust. |
Degree of Protection |
-
[Motor] IP40 [Driver] IP10 |
Features
Speed Control Method (Select one of the following) |
-
Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) |
Number of Speed Settings |
-
2 |
Multi-Speed Setting Method |
-
2 speed settings One speed is set by the internal potentiometer, while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC). |
Instantaneous Stop |
-
Yes |
Multi-Axes Control |
-
Yes |
Alarm Output |
-
Yes |
Position Control Mode |
-
No |
Torque Limit Control |
-
No |
Vertical Drive (Gravitational Operation) |
-
No |
Max. Extension Length (m) |
-
10 |