This product is no longer offered by Oriental Motor, please contact your local sales office.

Specifications

Motor Frame Size

- 3.54 in. sq.

Output Power

- 75 W (1/10 HP)

Power Supply

- Single-Phase 100-115 VAC

Gear Ratio (X:1)

- 20 :1

Shaft/Gear Type

- Parallel Shaft Gearhead

Rated Torque (lb-in)

- 39

Variable Speed Range (r/min)

- 15 ~ 150

Permissible Load Inertia

- 2200 oz-in2

Components

- FBLM575W-GFB (Motor) FBLD75AW (Driver) GFB5G20 (Gearhead)

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

Acceleration/Deceleration Time

- 0.5 ~ 15 sec. (at 3000 r/min)

Control System

- Any one of the following methods: 1. By built in potentiometer (1 piece) 2. By external potentiometer (20 kΩ 1/4 W) 3. By DC voltage control (0 ~ 5 VDC)

Insulation Class

- Class E [248ºF (120ºC)]

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame.

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply input terminal and the Protective Earth terminal, between the power supply input terminal and the I/O terminal after continuous operation under normal ambient temperature and hu

Dielectric Strength

- [Motor] Sufficient to withstand 1500 VAC at 50 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. [Driver] Sufficient to withstand 1.8 kV (3kV) at 50 Hz applied between the power supply input terminal and the Protective Earth terminal (I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

- 85% maximum (noncondensing)

Operating Atmosphere

- No corrosive gases or dust.

Degree of Protection

- [Motor] IP40 [Driver] IP10

Features

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2

Multi-Speed Setting Method

- 2 speed settings
One speed is set by the internal potentiometer, while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC).

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Alarm Output

- Yes

Position Control Mode

- No

Torque Limit Control

- No

Vertical Drive (Gravitational Operation)

- No

Max. Extension Length (m)

- 10

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved