Induction motors are optimal for uni-directional continuous operation such as a conveyor system.
  • Optimal for uni-directional continuous operation
  • Conform to safety standards and global power supply voltages
Unit of Measure
Lead Time1 Contact you local saless office for more information

Product Line

Oriental Motor®

Motor Type

Induction

Frame Size

2.36 in60 mm

Output Power

6 W (1/125 HP)

Voltage (VAC)

Three-Phase 200/220/230 VAC

Frequency (Hz)

60 50

Current

0.072 A [200 VAC, 60 Hz] 0.076 A [220 VAC, 60 Hz] 0.079 A [230 VAC, 60 Hz] 0.081 A [200 VAC, 50 Hz]

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

6 :1

Output Shaft

Imperial

Output Shaft Diameter

5/16 in.

Type

Lead Wire

Electromagnetic Brake

Not Equipped

Rated Torque

1.77 lb-in [60 Hz]  2.1 lb-in [50 Hz]  0.2 N·m [60 Hz]  0.24 N·m [50 Hz]  

Rated Speed (rpm)

250 [200 VAC, 50 Hz] 300 [60 Hz]

Permissible Load Inertia

12.24 oz-in²2.232 x 10-4 kg·m²

Permissible Overhung Load

0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N

Permissible Thrust Load

6.7 lb30 N

RoHS Compliant

Yes

Safety Standards

UL CSA CCC EN CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 126ºF (70ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead.

Insulation Class

Class B (266ºF [130ºC])

Overheat Protection

Impedance protection

Ambient Temperature Range

Three-phase 200 VAC: 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing) Other voltage: 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% maximum (noncondensing)

Degree of Protection

IP20
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved