This product has been discontinued please contact your local sales office for more information.

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- LIMO™

Motor Type

- Compact Linear Actuator

Actuator Frame Size

- 1.65 in.sq.

Drive Method

- Ground Ball Screw

Power Supply

- 24 VDC

Type

- Standard

Guide

- Not Equipped

Driver Included

- Yes

Max. Vertical Transportable Mass (lb.)

- 22

Maximum Speed (in/s)

- 1.18

Maximum Thrust Force (lbs)

- 22

Resolution (in)

- 0.00016

Lead

- 0.079 inches/revolution

Stroke (in)

- 1.57

Components

- DFC5107T (Driver) DRL42PB2-04 (Actuator)

RoHS Compliant

- No

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- [Actuator] 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the casing.

Dielectric Strength

- [Actuator] Sufficient to withstand 1.0 kV, 50 Hz power applied between the windings and casing for 1 minute under normal temperature and humidity.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Maximum Input Pulse Frequency

- 500 kHz

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved