This item has been discontinued. Contact Technical Support for replacement.

Speed Control Motors (sold separately)

Unit of Measure

Specifications

Motor Frame Size

- 2.36 in. sq.

Output Power

- 6 W (1/125 HP)

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 120 :1

Output Shaft Diameter

- 3/8 in.

Electromagnetic Brake

- Not Equipped

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA CE

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved