This item has been discontinued. Contact Technical Support for replacement.

Speed Control Motors (sold separately)

Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Frame Size

2.36 in. sq.

Output Power

6 W (1/125 HP)

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

5 :1

Output Shaft Diameter

3/8 in.

Electromagnetic Brake

Not Equipped

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CSA CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved