• Excellent speed stability
  • Automatic electromagnetic brake control
  • Smallest frame size among 200 W (1/4 HP) motors
  • Full-range functionality

Speed Control Motors

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Frame Size

- 4.09 in. sq.

Output Power

- 200 W (1/4 HP)

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 9 :1

Electromagnetic Brake

- Equipped

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

California Proposition 65

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved