This product has been discontinued, please contact your local sales office for more information.

Compatible Motors (sold separately)

Unit of Measure

Lead Time

Available to Ship1 Contact your local sales office for product lead-times, available to ship dates and shipping methods.

Specifications

Motor Frame Size

3.15 in. sq.

Output Power

60 W (1/12 HP)

Shaft/Gear Type

Hollow Shaft Flat Gearhead

Gear Ratio (X:1)

200 :1

Electromagnetic Brake

Not Equipped

RoHS Compliant

Yes

Safety Standards

UL CSA EN CE
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.
    A newer version of this product is available, contact your local sales office for more information.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved