This product has been discontinued please contact your local sales office for more information.

Compatible Motors (sold separately)

Product Line Update

Unit of Measure

Specifications

Motor Frame Size

3.15 in. sq.

Output Power

60 W (1/12 HP)

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

5 :1

Output Shaft Diameter

15 mm

Electromagnetic Brake

Not Equipped

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CSA CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved