-This product has been discontinued, please contact your local sales office for a replacement.
Specifications
Motor Frame Size
-3.54 in. sq.
Output Power
-120 W (1/6 HP)
Shaft/Gear Type
-Parallel Shaft Gearhead
Gear Ratio (X:1)
-15 :1
Output Shaft Diameter
-3/4 in.
Electromagnetic Brake
-Not Equipped
RoHS Compliant
-Yes
Safety Standards
-UL CSA CE
1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed. A newer version of this product is available, contact your local sales office for more information.