This product is no longer offered by Oriental Motor, please contact your local sales office.

Speed Control Motors

Unit of Measure

Lead Time

Available to Ship1 This product has been discontinued, please contact your local sales office for a replacement.

Specifications

Motor Frame Size

2.36 in. sq.

Output Power

6 W (1/125 HP)

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

180 :1

Electromagnetic Brake

Not Equipped

RoHS Compliant

No

Safety Standards

UL CSA EN CE
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.
    A newer version of this product is available, contact your local sales office for more information.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved