This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Frame Size

3.15 in. sq.

Output Power

25 W (1/30 HP)

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

90 :1

Electromagnetic Brake

Not Equipped

RoHS Compliant

Yes

Safety Standards

UL CSA CCC EN CE

California Proposition 65

California Proposition 65

CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved