Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 2.91 in. (W) x 1.97 in. (H) 74 mm (W) x 50 mm (H) |
Power Supply |
- Single-Phase 200-230 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 2.1 A |
Electromagnetic Brake |
- Not Equipped |
Lead |
- 0.4724 in.12 mm |
Max. Speed |
- 31.5 in/s800 mm/s |
Max. Horizontal Transportable Mass |
- 33 lb15 kg |
Thrust |
- 16 lb70 N |
Push Force |
- 22 lb100 N |
Resolution |
- 0.0004 in.0.01 mm |
Repetitive Positioning Accuracy |
- ±0.00079 in.±0.02 mm |
Stroke |
- 1.97 in.50 mm |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
Components |
- ESMC-C2 [Controller] EZSM4D005C [Actuator] |
Insulation Resistance (Actuator) |
- 100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings. |
Insulation Resistance (Controller) |
-
100 MΩ or more when 500 VDC megger is applied between the following: I/O connector - Main power supply terminal, Motor Connector, Battery Connector Control power supply terminal - Main power supply terminal, Motor connector, Battery connector PE - Main power supply terminal, Motor connector, Battery connector |
Dielectric Strength (Actuator) |
-
Sufficient to withstand the following for 1 minute: Motor case - Mootr/Sensor windings 1.0 kVAC 50 Hz |
Dielectric Strength (Controller) |
-
Sufficient to withstand the following terminals for 1 minute: Signal I/O, Control power supply - Main power supply 1.8 kVAC Signal I/O, Control power supply - Motor output 1.8 kVAC Signal I/O, Control power supply - Battery input 1.8 kVAC PE - Main power supply 1.5 kVAC PE - Motor output 1.5 kVAC PE - Battery input 1.5 kVAC |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
CE Marking |
- Low Voltage Directives EMC Directives |