This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- ORIX®

Fan Type

- Cooling Module

Module Dimensions

- 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)  

Power Supply

- Single-Phase 220/230 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.11 A

Degree of Protection

- IP55

Dust-Removal Ratio

- 95% (Air velocity 0.7 m/s)

Air Flow Direction

- Exhaust

Speed (r/min)

- 2300 [220 VAC, 50 Hz]
2400 [230 VAC, 50 Hz]
2500 [230 VAC, 60 Hz]

Max. Air Flow

- 13.1 CFM [220/230 VAC, 50 Hz]
14.5 CFM [230 VAC, 60 Hz]  
0.37 m3/min [220/230 VAC, 50 Hz]
0.41 m3/min [230 VAC, 60 Hz]  

Max. Static Pressure

- 0.237 inH2O [220 VAC, 50 Hz]
0.241 inH2O [230 VAC, 50 Hz]
0.253 inH2O [230 VAC, 60 Hz]  
59 Pa [220 VAC, 50 Hz]
60 Pa [230 VAC, 50 Hz]
63 Pa [230 VAC, 60 Hz]  

Noise Level

- 38 dB (A) [220 VAC, 50 Hz]
39 dB (A) [230 VAC, 50 Hz]
40 dB (A) [230 VAC, 60 Hz]

RoHS Compliant

- Yes

Safety Standards

- UL CSA JET EN CE

CE Marking

- Low Voltage Directive

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized under normal operation at the rated voltage and frequency.

Insulation Class

- UL, CSA: Class A (221ºF [105ºC]), Class E (248ºF [120ºC])

Overheat Protection

- Impedance Protected

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (Non-condensing)