This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure
Specifications
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- ORIX® |
Fan Type |
- Cooling Module |
Module Dimensions |
- 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) |
Power Supply |
- Single-Phase 220/230 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.11 A |
Degree of Protection |
- IP55 |
Dust-Removal Ratio |
- 95% (Air velocity 0.7 m/s) |
Air Flow Direction |
- Suction |
Speed (r/min) |
-
2300 [220 VAC, 50 Hz] 2400 [230 VAC, 50 Hz] 2500 [230 VAC, 60 Hz] |
Max. Air Flow |
-
10.6 CFM [220 VAC, 50 Hz] 11.3 CFM [230 VAC, 50 Hz] 12.0 CFM [230 VAC, 60 Hz] 0.3 m3/min [220 VAC, 50 Hz] 0.32 m3/min [230 VAC, 50 Hz] 0.34 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure |
-
0.169 inH2O [220 VAC, 50 Hz] 0.181 inH2O [230 VAC, 50 Hz] 0.189 inH2O [230 VAC, 60 Hz] 42 Pa [220 VAC, 50 Hz] 45 Pa [230 VAC, 50 Hz] 47 Pa [230 VAC, 60 Hz] |
Noise Level |
-
40 dB (A) [220/230 VAC, 50 Hz] 41 dB (A) [230 VAC, 60 Hz] |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA JET EN CE |
CE Marking |
- Low Voltage Directive |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized under normal operation at the rated voltage and frequency. |
Insulation Class |
- UL, CSA: Class A (221ºF [105ºC]), Class E (248ºF [120ºC]) |
Overheat Protection |
- Impedance Protected |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (Non-condensing) |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved