This product is no longer offered by Oriental Motor, please contact your local sales office.

Filter Panels

Unit of Measure

Specifications

Product Line

- ORIX®

Fan Type

- Filter Panel

Module Dimensions

- 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)  

Degree of Protection

- IP43

Dust-Removal Ratio

- 95% (Air velocity 0.7 m/s)

RoHS Compliant

- Yes

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved