This product is no longer offered by Oriental Motor, please contact your local sales office.

Filter Panels

Unit of Measure

Specifications

Product Line

- ORIX®

Fan Type

- Filter Panel

Module Dimensions

- 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)  

Degree of Protection

- IP55

Dust-Removal Ratio

- 48% (Air velocity 2.0 m/s)

RoHS Compliant

- Yes

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved