Compatible Motors (sold separately)
| Lead Time1 | N/A Contact your local sales office for more information |
Return Policy |
N/A This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
N/A 2-Phase |
Basic Step Angle |
N/A 1.8º |
Frame Size |
N/A 1.65 in42 mm |
Motor Length |
N/A 4.92 in.125.5 mm |
Holding Torque |
N/A 704 oz-in5 N·m |
Current per Phase (A/phase) |
N/A 1.5 |
Voltage (VDC) |
N/A 4.4 |
Resistance (Ω/phase) |
N/A 2.9 |
Inductance (mH/phase) |
N/A 7.9 |
Shaft/Gear Type |
N/A Planetary Gear |
Gear Ratio (X:1) |
N/A 10 :1 |
Output Shaft Diameter |
N/A 10 mm |
Backlash |
N/A 15 arc min |
Shaft |
N/A Single |
Encoder |
N/A Equipped |
Motor Connection Type |
N/A Flat Connector |
Connection Type |
N/A Bipolar |
Lead Wires |
N/A 4 |
Rotor Inertia |
N/A 0.6 oz-in²110x10-7 kg·m² |
RoHS Compliant |
N/A These products do not contain substances that exceed the regulation values in the RoHS Directive. |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
N/A 130 (B) |
Insulation Resistance |
N/A 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Dielectric Strength |
N/A No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
Temperature Rise |
N/A Winding temperature rise 144ºF (80ºC) max. |
Ambient Temperature Range |
N/A 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
Ambient Humidity |
N/A 85% or less (Non-condensing) |
Step Accuracy |
N/A ±3 arc minutes (±0.05º) |
Radial Load |
N/A Center of shaft = 45 lbCenter of Shaft = 200 N |
Axial Load |
N/A 54 lb240 N |
Encoder Type |
N/A Incremental |
Encoder Resolution (P/R) |
N/A 200 |
Output |
N/A 3-Channel A, B, Z |
Input Current (mA) |
N/A 45 mA max. |
Input Voltage (V) |
N/A 5 ±10% |
Output Type |
N/A Voltage (TTL equivalent) |
Output Voltage (Low) |
N/A 0.5 V or less |
Output Voltage (High) |
N/A 4.3 V or more (with no load) |
Response Frequency (kHz) |
N/A 100 |
|
|
|
|
|
|