Compatible Motors (sold separately)
| Lead Time1 | N/A Contact your local sales office for more information |
Motor Type |
N/A 2-Phase |
Basic Step Angle |
N/A 1.8º |
Frame Size |
N/A 1.65 in42 mm |
Motor Length |
N/A 2.32 in.59 mm |
Holding Torque |
N/A 140 oz-in0.99 N·m |
Current per Phase (A/phase) |
N/A 2.3 |
Voltage (VDC) |
N/A 3.2 |
Resistance (Ω/phase) |
N/A 1.4 |
Inductance (mH/phase) |
N/A 3.3 |
Shaft/Gear Type |
N/A Round Shaft with Flat (No Gearhead) |
Output Shaft Diameter |
N/A 5 mm |
Shaft |
N/A Single |
Encoder |
N/A Equipped |
Motor Connection Type |
N/A Flat Connector |
Connection Type |
N/A Bipolar |
Lead Wires |
N/A 4 |
Rotor Inertia |
N/A 0.6 oz-in²110x10-7 kg·m² |
RoHS Compliant |
N/A These products do not contain substances that exceed the regulation values in the RoHS Directive. |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
N/A 130 (B) |
Insulation Resistance |
N/A 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Dielectric Strength |
N/A No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
Temperature Rise |
N/A Winding temperature rise 144ºF (80ºC) max. |
Ambient Temperature Range |
N/A 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
Ambient Humidity |
N/A 85% or less (Non-condensing) |
Shaft Runout |
N/A 0.05 mm (0.002 in.) T.I.R. |
Step Accuracy |
N/A ±3 arc minutes (±0.05º) |
Radial Load |
N/A 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N |
Axial Load |
N/A 3.3 lb15 N |
Radial Play |
N/A 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
Axial Play |
N/A 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
Concentricity |
N/A 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
N/A 0.075 mm (0.003 in.) T.I.R. |
Encoder Type |
N/A Incremental |
Encoder Resolution (P/R) |
N/A 200 |
Output |
N/A 3-Channel A, B, Z |
Input Current (mA) |
N/A 30 mA max. |
Input Voltage (V) |
N/A 5 ±10% |
Output Type |
N/A Line Driver |
Output Voltage (Low) |
N/A 0.5 V or less |
Output Voltage (High) |
N/A 2.5 V or more |
Response Frequency (kHz) |
N/A 100 |
|
|
|
|
|
|