Compatible Motors (sold separately)
| Lead Time1 | - Contact your local sales office for more information |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- 2-Phase |
Basic Step Angle |
- 1.8º |
Frame Size |
- 2.22 in56.4 mm |
Motor Length |
- 6.39 in.161.5 mm |
Holding Torque |
- 6224 oz-in44 N·m |
Current per Phase (A/phase) |
- 4.2 |
Voltage (VDC) |
- 2.2 |
Resistance (Ω/phase) |
- 0.53 |
Inductance (mH/phase) |
- 2 |
Shaft/Gear Type |
- Planetary Gear |
Gear Ratio (X:1) |
- 20 :1 |
Output Shaft Diameter |
- 14 mm |
Backlash |
- 12 arc min |
Shaft |
- Single |
Encoder |
- Equipped |
Motor Connection Type |
- Flat Connector |
Connection Type |
- Bipolar |
Lead Wires |
- 4 |
Rotor Inertia |
- 2.7 oz-in²500x10-7 kg·m² |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
- 130 (B) |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Dielectric Strength |
- No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 1.0 kVAC 50/60 Hz |
Temperature Rise |
- Winding temperature rise 144ºF (80ºC) max. |
Ambient Temperature Range |
- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Step Accuracy |
- ±3 arc minutes (±0.05º) |
Radial Load |
- Center of shaft = 157.5 lbCenter of Shaft = 700 N |
Axial Load |
- 180 lb800 N |
Encoder Type |
- Incremental |
Encoder Resolution (P/R) |
- 400 |
Output |
- 3-Channel A, B, Z |
Input Current (mA) |
- 45 mA max. |
Input Voltage (V) |
- 5 ±10% |
Output Type |
- Voltage (TTL equivalent) |
Output Voltage (Low) |
- 0.5 V or less |
Output Voltage (High) |
- 4.3 V or more (with no load) |
Response Frequency (kHz) |
- 100 |
|
|
|
|
|
|