|
Lead Time1
|
-
Contact your local sales office for more information
|
Product Line
|
-
ORIX®
|
Fan Type
|
-
Axial Fan
|
Frame Size
|
-
2.44 in62 mm
|
Thickness
|
-
1 in.25.40 mm
|
Power Supply
|
-
12 VDC
|
Current
|
-
0.16 A
|
Function
|
-
Pulse Sensor
|
Connection Type
|
-
Lead Wire
|
Type
|
-
S Type (Standard)
|
Fan Speed Type
|
-
Standard Speed
|
Speed (r/min)
|
-
4000
|
Max. Air Flow
|
-
17.7 CFM 0.5 m3/min
|
Max. Static Pressure
|
-
0.196 inH2O 49 Pa
|
Noise Level
|
-
30 dB (A)
|
Fan Kit
|
-
Fan Only
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
DEMCO UL CE
|
CE Marking
|
-
EMC Directives
|
California Proposition 65
|
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
|
Insulation Resistance
|
-
10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.
|
Dielectric Strength
|
-
Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.
|
Temperature Rise
|
-
18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.
|
Insulation Class
|
-
Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.
|
Overheat Protection
|
-
Built-in Overheat Protection Circuit
|
Ambient Temperature Range
|
-
14ºF ~ 140ºF (-10ºC ~ 60ºC)
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Output Pulse
|
-
Two pulses per fan revolution
|
Output Condition
|
-
 Output Conditions
|