Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- ORIX® |
Fan Type |
- Axial Fan |
Frame Size |
- 1.65 in40 mm |
Thickness |
- 0.79 in.20 mm |
Power Supply |
- 24 VDC |
Current |
-
0.13 A [100% PWM Duty] 0.02 A [20% PWM Duty] |
Function |
- Pulse Sensor |
Connection Type |
- Lead Wire |
Type |
- V Type (Variable Speed) |
Speed (r/min) |
- 16000 [100% PWM Duty] |
Max. Air Flow |
-
14.8 CFM [100% PWM Duty] 2.8 CFM [20% PWM Duty] 0.42 m3/min [100% PWM Duty] 0.08 m3/min [20% PWM Duty] |
Max. Static Pressure |
-
1.275 inH2O [100% PWM Duty] 0.049 inH2O [20% PWM Duty] 318 Pa [100% PWM Duty] 12.3 Pa [20% PWM Duty] |
Noise Level |
-
47 dB (A) [100% PWM Duty] 13 dB (A) [20% PWM Duty] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- TUV UL |
CE Marking |
- EMC Directives |
Insulation Resistance |
- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500 VAC at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity |
Overheat Protection |
- Equipped with a built-in burnout protection circuit |
Ambient Temperature Range |
- -4ºF ~ 158ºF (-20ºC ~ 70ºC) |
Ambient Humidity |
- 20 to 85% non-condensing |
Output Pulse |
- Two pulses per fan revolution |
Output Condition |
-
![]() Loading zoom Output Conditions |
Alarm Type |
- Pulse Sensor |
Output Mode |
- Open-collector output |
Maximum Rating |
-
Maximum applied voltage: 30 VDC max. Maximum current Ic: 5 mA max. |
Circuit Connection |
-
![]() Circuit Connection |
|
|
|
|