Please contact technical support for the replacement option. This part number has been discontinued.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- ORIX®

Fan Type

- Axial Fan

Frame Size

- 2.36 in60 mm

Thickness

- 1 in.25 mm

Power Supply

- 24 VDC

Current

- 0.25 A [100% PWM Duty]
0.04 A [0% PWM Duty]

Function

- Pulse Sensor

Connection Type

- Lead Wire

Type

- V Type (Variable Speed)

Speed (r/min)

- 9500 [100%}
2850 [0%]

Max. Air Flow

- 42.7 CFM [100% PWM Duty]
12.7 CFM [0% PWM Duty]  
1.21 m3/min [100% PWM Duty]
0.36 m3/min [0% PWM Duty]  

Max. Static Pressure

- 0.899 inH2O [100% PWM Duty]
0.081 inH2O [0% PWM Duty]  
224 Pa [100% PWM Duty]
20.2 Pa [0% PWM Duty]  

Noise Level

- 49 dB (A) [100% PWM Duty]
18 dB (A) [0% PWM Duty]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- TUV UL

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500 VAC at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity

Overheat Protection

- Equipped with a built-in burnout protection circuit

Ambient Temperature Range

- -4ºF ~ 158ºF (-20ºC ~ 70ºC)

Output Pulse

- Two pulses per fan revolution

Output Condition

-
Output Conditions

Alarm Type

- Pulse Sensor

Output Mode

- Open-collector output

Maximum Rating

- Maximum applied voltage: 30 VDC max.
Maximum current Ic: 5 mA max.

Circuit Connection

-
Circuit Connection


 


 

 


 


 

 


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved