This item has been discontinued. Please contact our technical support team for a replacement.
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- ORIX® |
Fan Type |
- Axial Flow |
Frame Size |
- 4.72 in120 mm |
Thickness |
- 1.5 in.38 mm |
Power Supply |
- 24 VDC |
Current |
- 1.5 A |
Function |
- None |
Connection Type |
- Lead Wire |
Type |
- S Type (Standard) |
Fan Speed Type |
- High Speed |
Speed (r/min) |
- 6400 |
Max. Air Flow |
- 224 CFM 6.35 m3/min |
Max. Static Pressure |
- 1.445 inH2O 360 Pa |
Noise Level |
- 64 dB (A) |
Components |
-
MDS1238H-24 (Fan Unit) FG12D (Finger Guard) M4 x 55 mm (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Mounting Screws |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- TUV UL CSA |
CE Marking |
- EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING |
|
|
|
|
|
|


