This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Product Line

- ORIX®

Fan Type

- Axial Flow

Frame Size

- 6.77 in172 mm

Thickness

- 2.01 in.51 mm

Power Supply

- 24 VDC

Current

- 2.3 A

Function

- None

Connection Type

- Lead Wire

Type

- S Type (Standard)

Fan Speed Type

- High Speed

Speed (r/min)

- 4800

Max. Air Flow

- 349 CFM  9.9 m3/min  

Max. Static Pressure

- 1.236 inH2O  308 Pa  

Noise Level

- 60 db (A)

Components

- MDS1751FH-24 (Fan Unit)
FG17D (Finger Guard)
M4 x 70 mm (Mounting Screws)

Fan Kit

- Fan, Finger Guard, Mounting Screws

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- TUV UL CSA

CE Marking

- EMC Directives


 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved