This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- ORIX®

Fan Type

- Axial Flow

Frame Size

- 3.15 in80 mm

Thickness

- 0.98 in.25 mm

Power Supply

- 24 VDC

Current

- 0.2 A

Function

- None

Connection Type

- Lead Wire

Type

- S Type (Standard)

Fan Speed Type

- High Speed

Speed (r/min)

- 4500

Max. Air Flow

- 53 CFM  1.5 m3/min  

Max. Static Pressure

- 0.322 inH2O  80.4 Pa  

Noise Level

- 40 dB (A)

Components

- MDS825H-24 (Fan Unit)
FG8D (Finger Guard)
M4 x 40 mm (Mounting Screws)

Fan Kit

- Fan, Finger Guard, Mounting Screws

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- TUV UL CSA

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 


 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved