This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Fan Type

- Axial Flow

Frame Size

- 6.30 in160 mm

Thickness

- 2.44 in.62 mm

Power Supply

- Single-Phase 100/110/115 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.44 A [100 VAC, 60 Hz] 0.45 A [100 VAC, 50 Hz] 0.46 A [110 VAC, 60 Hz] 0.48 A [115 VAC, 60 Hz]

Function

- Low Speed Alarm - Normally Open

Connection Type

- Terminal Box

Speed (r/min)

- 2800 [100 VAC, 50 Hz]
3250 [100 VAC, 60 Hz]
3300 [110/115 VAC, 60 Hz]

Max. Air Flow

- 219 CFM [100 VAC, 50 Hz]
258 CFM [100/110/115 VAC, 60 Hz]  
6.2 m3/min [100 VAC, 50 Hz]
7.3 m3/min [100/110/115 VAC, 60 Hz]  

Max. Static Pressure

- 0.509 inH2O [100 VAC, 50 Hz]
0.63 inH2O [100/110/115 VAC, 60 Hz]  
127 Pa [100 VAC, 50 Hz]
157 Pa [100/110/115 VAC, 60 Hz]  

Noise Level

- 49 dB (A) [100 VAC, 50 Hz]
52 dB (A) [100 VAC, 60 Hz]
53 dB (A) [110/115 VAC, 60 Hz]

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Thermal Class

- UL/CSA Standards: 105 (A), EN Standards: 120 (E)

Overheat Protection

- Built-in thermal protector (automatic return type)
Open: 248ºF ± 9ºF (120ºC ± 5ºC), Close: 170.6ºF ± 27ºF (77ºC ± 15ºC)

Ambient Temperature Range

- -4ºF ~ 140ºF (-20ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Alarm Specifications

Alarm Type

- Contact

Alarm Activation Speed

- 1800 ± 300 r/min

Output Mode

- Relay output

Output Condition

- Normal operation: Contact OFF
Alarm output: Contact ON

Maximum Rating

- Contact capacity Resistive load max. 10 VA (max. 100 V/max. 0.5 A)
Minimum load 5 VDC 1 mA (Design your circuit to operate at 0.5 mA max.)

Delay Function

- None (External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min.)

Circuit Connection

- Circuit Connection