This product has been discontinued, please contact your local sales office for a replacement.

Compatible Motors (sold separately)

Compatible Motors (sold separately)

Unit of Measure

Specifications

Product Line

- VEXTA®

Motor Type

- Closed Loop

Motor Frame Size

- 3.35 in. sq.

Power Input

- AC

Shaft/Gear Type

- Round Shaft (No Gearhead)

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Resolution (Resolution Setting: 1000 P/R)

- 0.36 °/Pulse

Rotor Inertia (oz-in2)

- 7.7 oz-in2

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

Insulation Class

- Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC)

Insulation Resistance

- 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings.

Dielectric Strength

- Sufficient to withstand the following for one minute: Frame-Windings 1.5 kV 50 or 60 Hz.

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved