This item has been discontinued. Contact Technical Support for replacement.

Pinion Shaft Speed Control Motors (sold separately)

Unit of Measure

Specifications

Product Line

Oriental Motor®

Motor Type

Induction

Motor Frame Size

2.76 in. sq.

Output Power

15 W (1/50 HP)

Voltage (VAC)

Single-Phase 220/230 VAC

Frequency (Hz)

60

Shaft/Gear Type

Pinion Shaft (Gearhead required - sold separately)

Type

Cable

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CSA CCC CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

A gearhead or equivalent heat sink is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity

Insulation Class

130 (B)

Overheat Protection

Built-in Thermal Protector (automatic return type)

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% max. (non-condensing)

Degree of Protection

IP20

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved