This item has been discontinued. Please contact our technical support team for a replacement.

Applicable Motors (sold separately)

Product Line Update

Unit of Measure

Specifications

Product Line

Oriental Motor®

Motor Type

Induction

Motor Frame Size

3.54 in. sq.

Output Power

60 W (1/12 HP)

Voltage (VAC)

Single-Phase 220/230 VAC

Frequency (Hz)

60

Shaft/Gear Type

Pinion Shaft (Gearhead required - sold separately)

Type

Terminal Box

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CSA CCC CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity.

Insulation Class

130 (B)

Overheat Protection

Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC)

Ambient Temperature Range

14°F ~ 104°F (-10°C ~ 40°C) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Degree of Protection

IP54 (exclusing the installation surface)

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved