This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Specifications

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Motor Frame Size

- 3.54 in. sq.

Output Power

- 90 W (1/8 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Pinion Shaft (Gearhead required - sold separately)

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- [Motor] 100 MΩ or more when 500 VDC is applied between the windings and the frame after the rated motor operation under normal ambient temperature and humidity. [Control Unit] 100 MΩ or more when 500 VDC is applied between all the pins and the frame.

Dielectric Strength

- [Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity for 1 minute. [Control Unit] Sufficient to withstand 2.3 kV at 50 Hz and 60 Hz applied between all the pins and the frame for 1 minute.

Insulation Class

- [Motor] Class B (266ºF [ 130ºC])

Ambient Temperature Range

- [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- [Motor] IP40 [Control Unit] IP10

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved