Available to Ship1 | - Contact you local saless office for more information |
Lead Time (Legacy) |
- This product is scheduled to be discontinued. Please contact your local sales office for more information. |
Product Line |
- Oriental Motor® |
Motor Type |
- Electromagnetic Brake - Induction |
Motor Frame Size |
- 3.54 in. sq. |
Output Power |
- 90 W (1/8 HP) |
Voltage (VAC) |
- Three-Phase 200/220/230 VAC |
Frequency (Hz) |
- 60 50 |
Gear Ratio (X:1) |
- 7.5 :1 |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Type |
- Lead Wire |
Rated Torque (lb-in) |
- 36 [200 VAC, 50 Hz] 30 [60 Hz] |
Rated Speed (rpm) |
- 200[200 VAC, 50 Hz] 240 [60 Hz] |
Permissible Load Inertia |
- 337.50 oz-in2 |
RoHS Compliant |
- No |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead. |
Insulation Class |
- Class B (266ºF [130ºC]) |
Overheat Protection |
- Built-in thermal protector (Automatic return type). Operating temperature, open: 266ºF ± 9ºF (130ºC ± 5ºC) close: 179.6ºF ± 27ºF (82ºC ± 15ºC) |
Ambient Temperature Range |
- Three-phase 200 VAC: 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing) Other voltage: 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% maximum (noncondensing) |
Degree of Protection |
- IP40 |