This product has been discontinued please contact your local sales office for more information.

Built-in Controller Version

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Motor Type

- Closed Loop

Frame Size

- 1.65 in42 mm

Motor Length

- 3.76 in.95.4 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 211.2 oz-in1.5 N·m

Type

- Standard

Shaft/Gear Type

- Taper Hobbed Gear

Gear Ratio (X:1)

- 20 :1

Backlash

- 15 arc min (0.25º)

Feedback Device (Motor)

- Resolver

Electromagnetic Brake

- Not Equipped

Shaft

- Single

Power Supply

- Single-Phase 100-115 VAC

Current

- 3.3 A

Resolution

- 0.018 °

Resolution Setting: 1000 P/R

- 0.018 °/Pulse

Permissible Speed Range (r/min)

- 0 ~ 90

Rotor Inertia

- 0.37 oz-in²68x10-7 kg·m²

RoHS Compliant

- Yes

Safety Standards

- UL CSA (driver only) EN CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- [Driver] 100 MΩ when measured by a 500 VDC megger between the frame-power supply input terminal and I/O-Power supply input terminal. [Motor] 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings.

Insulation Class

- [Motor] Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC)

Dielectric Strength (Motor)

- Sufficient to withstand the following for one minute: Frame-Windings 1.0 kV 50 or 60 Hz.

Dielectric Strength (Driver)

- Sufficient to withstand for 1 min. - Frame-Power supply input terminal 1.5 kV 50 or 60 Hz, I/O-Power supply input terminal 1.8 kV 50 or 60 Hz

Ambient Temperature Range

- [Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.

Components

- ASM46AA-T20 (Motor) ASD13C-AP (Driver)

Shaft Runout

- 0.002 in. (0.05 mm) T.I.R.

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Permissible Overhung Load

- 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N

Permissible Thrust Load

- 3.3 lb15 N