This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Product Line

- GTR Series

Motor Type

- Induction

Mount

- Hollow Shaft

Output Power

- 2 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 80 :1

Output Shaft Diameter

- 2 in.

Type

- Terminal Box

Rated Torque

- 4655 lb-in  525.9 N·m  

Rated Speed (rpm)

- 21

Safety Standards

- UL CSA CE

Insulation Class

- Class A

Degree of Protection

- IP44

Motor Specifications

Full Load [nmotor]

- 1730 RPM (208 V)
1720 RPM (230 V)
1720 RPM (460 V)

Full Load Current [Imotor]

- 5.8 A (208 V)
5.8 A (230 V)
2.9 A (460 V)

Starting Current [Istart]

- 30.80 A (208 V)
34.44 A (230 V)
17.22 A (460 V)

Torque [Tmotor]

- 74.60 lb-in (208 V)
73.80 lb-in (230 V)
73.80 lb-in (460 V)  
8.43 N·m (208 V)
8.34 N·m (230 V)
8.34 N·m (460 V)  

Start Torque [Tstart]

- 171.8 lb-in (208 V)
210.0 lb-in (230 V)
210.0 lb-in (460 V)  
19.41 N·m (208 V)
23.73 N·m (230 V)
23.73 N·m (460 V)  

Starts per Minute

- 10

Manufacturer Specifications

Type

- F3

Frame

- 55

Connection

- Steel

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved